Ordering Parts
Wireless IMx-1 sensors
The thinking behind our approach and a real life example
SKF Enlight Collect IMx-1
| Part Number | Description |
| CMWA 6100 | SKF Enlight Collect IMx-1 |
| CMWA 6600 | SKF Enlight Collect Gateway, supplied with power supply cable (1.5 m) and Ethernet cable (1 m), each with mating M12 connector |
Mounting accessories for SKF Enlight Collect IMx-1 sensors
| CMAC 230-05 | Acc, stud, mtg, 1/4-28 to 1/4-28, 5-pack |
| CMAC 231-05 | Acc, stud, mtg, 1/4-28 to M8, 5-pack |
| CMSS 910F | Acc, snsr, cementing stud, 1/4-28, Female |
| CMSS 910M | Acc, snsr, cementing stud, 1/4-28, Male |
Accessories for SKF Enlight Collect Gateway
| CMAC 6600-NETCBL-1.0M | Ethernet cable (1 m) |
The SKF Enlight Collect Manager app for Android devices is available from the Google Play store. This app provides features to commission and manage the SKF Enlight Collect IMx-1 system.
Hardware
Item numbers
T
